Danfoss logo
DHRCP1, J96J1000, 280 PEDAL JRCVP-A-2-02-product-details

DHRCP1, J96J1000, 280 PEDAL JRCVP-A-2-02

12030189001


Tools

Product specifications

Characteristic
Value
Auxiliary valveNo
Bellows optionStandard
Body paintingBlack
BrandDanfoss
Configuration and body typeDamping dual mono cast iron
Damping optionNo damping
Design codeA
Foot plate optionStandard double pedal
IdentificationNo
InstallationStandard
Operating type torqueSpring TQ 6.99Nm[5.15lbf ft]
Output pressure port 1 2B11, 5.0[72.5]/28.0bar[406.1]
Output pressure port 3 4B11, 5.0[72.5]/28.0bar[406.1]
Port thread and sealingBSPP G1/4 O-ring sealing
Product seriesDanfoss HRC Pedal
Special_featuresNo