Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
12030192501
DHRCP1 ASSY, J24D2000, NO DAMPING, FOOT
12030192501
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
12030192501
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.750
Product height mm
196.850
Product length in
4.720
Product length mm
119.888
Product width in
5.900
Product width mm
149.860