Danfoss logo
FOGNA KANALLI(L:18M) 5"-product-details

FOGNA KANALLI(L:18M) 5"

12030238

Alternate part number: M726125019


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialNatural Rubber Blend(NR Blend)
Inside diameter (inch)5.00
Inside diameter (mm)127.00
Outside diameter (inch)5.75
Outside diameter (mm)146.00
SeriesCIMENTO SDGR Mat.Hand Sp Pr
Tube materialButadieneRubberBlend(BR Blend)