Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Red |
| Compliances | EN 1947 1A |
| Construction | 4 Ply Pes Fab |
| Cover material | EPDM Blend |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.50 |
| Outside diameter (mm) | 38.00 |
| Series | MILAS-15 D Fire Figt Ct |
| Tube material | Styrene Butadıene (SBR Blend) |