Product specifications
Characteristic | Value |
|---|---|
| Color | Orange |
| Compliances | ISO 3821 |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.23 |
| Inside diameter (mm) | 6.00 |
| Outside diameter (inch) | 0.51 |
| Outside diameter (mm) | 13.00 |
| Product length m | 100.000 |
| Series | URANUS D Welding Ct |
| Tube material | Nitrile Blend (NBR Blend) |