Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 4 Ply Pes Fab,St Wire,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 4.72 |
| Outside diameter (mm) | 120.00 |
| Series | WHITE SD HD Abr Food Ct |
| Tube material | Natural Rubber Blend(NR Blend) |