Product specifications
Characteristic | Value |
---|---|
Color | Black |
Construction | 2 Wire Braid |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.63 |
Inside diameter (mm) | 16.00 |
Outside diameter (inch) | 0.98 |
Outside diameter (mm) | 25.00 |
Series | ULTRASTREAM 2K |
Tube material | Nitrile (NBR) |