Product specifications
Characteristic | Value |
|---|---|
| Color | White |
| Construction | 2 Ply Pes Fab,Gl Fab |
| Cover material | Glass Fibre |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 1.04 |
| Outside diameter (mm) | 26.50 |
| Series | JUPITER ISO D Welding SpCv |
| Tube material | Styrene Butadıene (SBR Blend) |