Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.87 |
| Outside diameter (mm) | 73.00 |
| Series | KUM AMERICA 4 D Mat.Hand Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |