Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
12030626
BUHAR DW 38X53
12030626
Alternate part number: M881038025
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
SEL by Danfoss
Color
Blue
Cover material
EPDM
Inside diameter (inch)
1.50
Inside diameter (mm)
38.00
Outside diameter (inch)
2.08
Outside diameter (mm)
53.00
Series
BUHAR DW D Steam Ct
Tube material
EPDM