Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
12030633
KEMI SD/16 EPDM 19X31
12030633
Alternate part number: M602019010
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Black
Cover material
EPDM
Inside diameter (inch)
0.75
Inside diameter (mm)
19.00
Outside diameter (inch)
1.22
Outside diameter (mm)
31.00
Series
KEMI-16 SD EPDM Chem Ct
Tube material
EPDM