Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 2 Ply Pes Fab |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 4.60 |
| Outside diameter (mm) | 117.00 |
| Series | SILOBAS DF Mat.Hand Sp Sz |
| Tube material | ButadieneRubberBlend(BR Blend) |