Product specifications
Characteristic | Value |
---|---|
Color | Black |
Construction | 2 Wire Braid |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.37 |
Inside diameter (mm) | 9.50 |
Outside diameter (inch) | 0.74 |
Outside diameter (mm) | 18.90 |
SERIES | FORCESTREAM 2SN |
Tube material | Nitrile (NBR) |