Danfoss logo
RTN L.DUTY CORR BOOM_HOSE(L:15M) 6"-product-details

RTN L.DUTY CORR BOOM_HOSE(L:15M) 6"

12031173

Alternate part number: M744150102


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialNatural Rubber Blend(NR Blend)
Inside diameter (inch)6.00
Inside diameter (mm)152.40
Outside diameter (inch)6.69
Outside diameter (mm)170.00
SeriesPARARUB SDC Mat.Hand Sp Pr
Tube materialButadieneRubberBlend(BR Blend)