Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
12031191
OIL S/D 10 BAR 63X76
12031191
Alternate part number: J451063003
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Black
Cover material
Nitrile Blend (NBR Blend)
Inside diameter (inch)
2.50
Inside diameter (mm)
63.50
Outside diameter (inch)
2.95
Outside diameter (mm)
75.00
Tube material
Nitrile (NBR)