Product specifications
Characteristic | Value | Description |
|---|---|---|
| A_B main port size | 02 | BSPP 1/2 |
| Anti-reverse valve and setting | 00 | None |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss swing type | DSD | Danfoss Swing Device |
| Design code | A | First version |
| Displacement | 030A | 30 cm3/r (1.83 in3/r) |
| Gear ratio | 020 | 19.5 two stage |
| Gearbox input shaft spec | 1 | Standard |
| Gearbox mounting with vehicle | 1 | Standard |
| Gearbox output shaft spec | 1 | Standard |
| Identification | 1 | Standard namplate |
| Motor mounting | 1 | Standard |
| Motor shaft spec | 1 | Standard |
| PAINT | 5 | Primer + gray |
| Parking brake and setting | 01 | Standard |
| Relief valve and setting | 08 | 230bar (3335 psi) 40 lpm (10.56 gpm) |
| Special requirement | 0 | None |
| Timedelay and setting | 01 | 4 bar (58 psi) |