Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| End size 1 | -22 | -22 |
| End size 2 | -8 | -8 |
| End Type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 degree tube port heavy duty |
| End type 2 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hex size 5 IN | 0.945 | |
| Hex size 5 MM | 24.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1CT | 1CT |
| Thread sealant | NO | No |
| Thread size 1 | M22X1.5 | M22x1.5 |
| Thread size 2 | R 1/2 | R 1/2 |