Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
12031400
DATA CENTER TURB0 51X64,2MM
12031400
Tools
Add to comparison
Add to comparison
12031400
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Black
Construction
2 Ply spiral
Cover material
EPDM Blend
Inside diameter (inch)
2.00
Inside diameter (mm)
50.80
Outside diameter (inch)
2.53
Outside diameter (mm)
64.00
Series
DATA CENTER
Tube material
EPDM