Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
12031410
4816-0150-100
12031410
Alternate part number: U513038169
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Red
Cover material
EPDM
Inside diameter (inch)
1.50
Inside diameter (mm)
38.00
Outside diameter (inch)
2.04
Outside diameter (mm)
52.00
Tube material
Ethylene Propylene Rubber(EPM)