Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
12031457
4816-0100-100
12031457
Alternate part number: U513025294
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Red
Cover material
EPDM
Inside diameter (inch)
1.00
Inside diameter (mm)
25.40
Outside diameter (inch)
1.51
Outside diameter (mm)
38.50
Tube material
Ethylene Propylene Rubber(EPM)