DCLC,ADAPTER-ELB, 2C9, 36/36, AN, EPDM-product-details

DCLC,ADAPTER-ELB, 2C9, 36/36, AN, EPDM

12031472


Tools

Product specifications

Characteristic
Value
Description
Angle shape90 DEGREE90 Degree
Body size1"1"
BrandWINNER BY DANFOSSWinner by Danfoss
End type 124 DEG. TUBE PORT LIGHT DUTY24 deg. tube port light duty