Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
12031874
DNM - FC254-08 Hi Pack
12031874
Alternate part number: DNM
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Aeroquip by Danfoss
Color
Black
Cover material
Nitrile (NBR)
Inside diameter (inch)
0.50
Inside diameter (mm)
12.70
Outside diameter (inch)
0.92
Outside diameter (mm)
23.37
Tube material
Nitrile (NBR)