Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
12031951
FLOSTER PARA/HD 70X78
12031951
Alternate part number: M015070007
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Tan
Cover material
Natural rubber (NR)
Inside diameter (inch)
2.76
Inside diameter (mm)
70.00
Outside diameter (inch)
3.07
Outside diameter (mm)
78.00
Tube material
Natural rubber (NR)