Product specifications
Characteristic | Value |
|---|---|
| Color | Tan |
| Cover material | Natural rubber (NR) |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Outside diameter (inch) | 3.30 |
| Outside diameter (mm) | 84.00 |
| Series | PARATUB D Mat.Hand Sp Cv |
| Tube material | Natural rubber (NR) |