Product specifications
Characteristic | Value |
---|---|
Color | Black |
Cover material | ButadieneRubberBlend(BR Blend) |
Inside diameter (inch) | 4.50 |
Inside diameter (mm) | 114.50 |
Outside diameter (inch) | 4.82 |
Outside diameter (mm) | 122.50 |
Tube material | Natural rubber (NR) |
Characteristic | Value |
---|---|
Color | Black |
Cover material | ButadieneRubberBlend(BR Blend) |
Inside diameter (inch) | 4.50 |
Inside diameter (mm) | 114.50 |
Outside diameter (inch) | 4.82 |
Outside diameter (mm) | 122.50 |
Tube material | Natural rubber (NR) |