Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 1.57 |
| Inside diameter (mm) | 40.00 |
| Outside diameter (inch) | 2.04 |
| Outside diameter (mm) | 52.00 |
| Series | YAKIT-10 SD Oil&Petr Sp Sz |
| Tube material | Nitrile (NBR) |