Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Red |
| Compliances | ISO 6134 1A |
| Construction | 4 Ply Nylon Fab,Cu |
| Cover material | EPDM |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.57 |
| Outside diameter (mm) | 40.00 |
| Series | BUHAR 1A D Steam Ct |
| Tube material | Ethylene Propylene Rubber(EPM) |