Danfoss logo
HN-24  1 1/2"-product-details

HN-24 1 1/2"

12032274

Alternate part number: M34F038074


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialChloroprene Blend (CR Blend)
Inside diameter (inch)1.50
Inside diameter (mm)38.00
Outside diameter (inch)1.93
Outside diameter (mm)49.00
SeriesSELTEX R4-X SD Oil&Petr Ct
Tube materialNitrile Blend (NBR Blend)