Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.26 |
| Inside diameter (mm) | 32.00 |
| Outside diameter (inch) | 1.26 |
| Outside diameter (mm) | 42.00 |
| Tube material | Nitrile Blend (NBR Blend) |
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.26 |
| Inside diameter (mm) | 32.00 |
| Outside diameter (inch) | 1.26 |
| Outside diameter (mm) | 42.00 |
| Tube material | Nitrile Blend (NBR Blend) |