Danfoss logo
SAE 100 R4XF MSHA 3/4"-product-details

SAE 100 R4XF MSHA 3/4"

12032281

Alternate part number: J34F019014


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Outside diameter (inch)1.14
Outside diameter (mm)29.00
SeriesSELTEX R4-X SD Oil&Petr Ct
Tube materialNitrile Blend (NBR Blend)