Danfoss logo
SELPO HD SAE 100 R7 TWIN 3/8"-product-details

SELPO HD SAE 100 R7 TWIN 3/8"

12032322

Alternate part number: S151010070


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialPolyurethane (TPU)
Inside diameter (inch)0.38
Inside diameter (mm)9.70
Outside diameter (inch)0.63
Outside diameter (mm)16.20
SeriesSELPO HD SAE 100 R7
Tube materialPolyester (PEE)