Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.70 |
| Outside diameter (inch) | 0.63 |
| Outside diameter (mm) | 16.20 |
| Series | SELPO HD SAE 100 R7 |
| Tube material | Polyester (PEE) |