Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Polyurethane (TPU) |
Inside diameter (inch) | 0.25 |
Inside diameter (mm) | 6.50 |
Outside diameter (inch) | 0.46 |
Outside diameter (mm) | 11.80 |
Tube material | Polyester (PEE) |