Danfoss logo
TYANA H 2" RED-product-details

TYANA H 2" RED

12032336

Alternate part number: T13H050032


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorRed
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)2.00
Inside diameter (mm)50.80
Outside diameter (inch)2.23
Outside diameter (mm)56.80
SeriesTYANA H
Tube materialPolyvinyl chloride (PVC)