Product specifications
Characteristic | Value |
---|---|
Color | Black |
Construction | 2 Textile Braid |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.62 |
Inside diameter (mm) | 16.00 |
Outside diameter (inch) | 1.01 |
Outside diameter (mm) | 25.90 |
Series | SELTEX 3TE |
Tube material | Nitrile (NBR) |