Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 2 Textile Braid |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.84 |
| Outside diameter (mm) | 21.50 |
| Series | GH586 Series |
| Tube material | Nitrile (NBR) |