Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 2 Wire Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.80 |
| Outside diameter (inch) | 0.53 |
| Outside diameter (mm) | 13.40 |
| Series | AGRISTREAM 2SN |
| Tube material | Nitrile (NBR) |