Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | EPDM |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Outside diameter (inch) | 3.58 |
| Outside diameter (mm) | 91.00 |
| Series | ALIZE SD Hot Air Blower Ct |
| Tube material | Ethylene Propylene Rubber(EPM) |