Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | EN 12115 |
| Construction | 4 Ply Pes Fab,Cu,Glv St W |
| Cover material | EPDM |
| Inside diameter (inch) | 1.57 |
| Inside diameter (mm) | 40.00 |
| Outside diameter (inch) | 2.20 |
| Outside diameter (mm) | 56.00 |
| Series | KEMI-16 SD EPDM Chem Ct |
| Tube material | EPDM |