Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 1 Wire Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.80 |
| Outside diameter (inch) | 0.45 |
| Outside diameter (mm) | 11.60 |
| SERIES | FORCESTREAM 1SN |
| Tube material | Nitrile (NBR) |