SAE 100 R4-X   51X62-product-details

SAE 100 R4-X 51X62

12032687

Alternate part number: J34F050005


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
CompliancesSAE J517
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)2.00
Inside diameter (mm)50.80
Outside diameter (inch)2.44
Outside diameter (mm)62.00
SeriesSELTEX R4-X SD Oil&Petr Ct
Tube materialNitrile Blend (NBR Blend)