Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | TAN | Tan |
| Construction | ONLY RUBBER | Only Rubber |
| Cover material | NATURAL RUBBER (NR) | Natural rubber (NR) |
| Cover_type | WRAPPED | Wrapped |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 16.00 | |
| Inside diameter (mm) | 406.40 | |
| Outside diameter (inch) | 16.31 | |
| Outside diameter (mm) | 414.40 | |
| Series | ABPT070-C | PARATUB D Mat.Hand Ct |
| Tube material | NATURAL RUBBER (NR) | Natural rubber (NR) |