Danfoss logo
AKDENIZ/3  5" (L:5MT)-product-details

AKDENIZ/3 5" (L:5MT)

12032809

Alternate part number: M12A125034


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
CompliancesISO 4641 TYPE 1
Construction2 Ply Pes Fab,St Wire
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)5.00
Inside diameter (mm)127.00
Outside diameter (inch)5.90
Outside diameter (mm)150.00
SeriesAKDENIZ ISO Type1 SDC Water Ct
Tube materialNatural Rubber Blend(NR Blend)