Danfoss logo
AKDENIZ /3   6"  (L:5MT)-product-details

AKDENIZ /3 6" (L:5MT)

12032810

Alternate part number: M12A150050


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)6.00
Inside diameter (mm)152.40
Outside diameter (inch)6.93
Outside diameter (mm)176.00
SeriesAKDENIZ ISO Type1 SDC Water Ct
Tube materialNatural Rubber Blend(NR Blend)