Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 1 Textile Spiral |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 5.00 |
| Outside diameter (inch) | 0.47 |
| Outside diameter (mm) | 12.00 |
| Series | TEXTOIL/10-20 D Oi&PtrSpTb&SPC |
| Tube material | Nitrile Blend (NBR Blend) |