Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cracking pressure bar | 2.0 | |
| Cracking pressure PSI | 29 | |
| Fluid cleanliness | 20/18/15 MICRON | 20/18/15 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Model Code 1 | CBH20BCVDS300AG91 | |
| Seal material | NITRILE | Nitrile |
| Size | SIZE 20 | Size 20 |
| Valve type | COUNTERBALANCE VALVE | Counterbalance valve |
| Working temperature max C | 80 | |
| Working temperature max F | 176 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |