Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.73 |
| Outside diameter (mm) | 69.40 |
| Series | YAKIT-10 D Oil&Petr Sp Pr |
| Tube material | Nitrile (NBR) |