Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | EPDM |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.48 |
| Outside diameter (mm) | 63.00 |
| Series | KARADENIZ-10 SD Water Sp T&C |
| Tube material | EPDM |
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | EPDM |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.48 |
| Outside diameter (mm) | 63.00 |
| Series | KARADENIZ-10 SD Water Sp T&C |
| Tube material | EPDM |