Danfoss logo
SANDBLAST H./10 BAR 25X39-product-details

SANDBLAST H./10 BAR 25X39

12033239

Alternate part number: V715025023


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Outside diameter (inch)1.53
Outside diameter (mm)39.00
SeriesKUM D Mat.Hand Ct
Tube materialButadieneRubberBlend(BR Blend)