Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | ISO 1403 TYPE 1 |
| Construction | 2 Textile Spiral |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.02 |
| Outside diameter (mm) | 26.00 |
| Series | EGE-6 D Low Pr Water Ct |
| Tube material | Natural Rubber Blend(NR Blend) |